We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Mosa Solids - Sand beige - Floor tile surface

Unique ref.: pt3074-floor
Brand: Mosa
Product family: Tiles
Product group: Non Glazed Porcelain Tiles EN14411 B1a
Width (mm): 600
Height (mm): 600
Depth (mm): 12
Date of publishing: 2017-06-16
Edition number: 1
Type: Object (single object)
Download (9)

Timeless and pure ceramics in natural hues with a rugged look and feel. Together, these tiles create a unified whole: like a ceramic skin, Solids adds warmth and depth to any surface.

Solids consists of twelve colours that add warmth and depth to any surface. Six neutral colours and six expressive colours for natural surfaces. All of the tiles in the Solids series have a unique texture and come in six different colours. This helps to create a ceramic surface with a balanced interplay between light, medium, and dark shades. The combination of course and fine grains in the tile adds to the sense of depth.

*This is a pre-made surface pattern for floor or wall. The native software files offer infinite textures for optimal modelling and visualisations. This pattern can be customized with the Mosa Pattern Generator tool. 


PT: PT3074
GR: GR068-002
PRODUCT: (%/m2)
01: 5114 V 060060 = 100.00%
THICKNESS: 12 mm


Material main: Ceramics
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes

BIMobject®