Publish your products
BRAVA 355
Archived

BRAVA 355

Motor pumps for liquids with suspended solids, as specified in the instructions manual.
Specification
  • General Applications:
    Effluent treatment plants
    Drainage of waste water and rain water
    Pumping of non-fibrous effluents

    Technical Product Details:
    BSP threaded volutes
    Gray casted iron motor pump volute
    Semi-open casted iron impeller GG-25
    Gray cast iron bottom plate GG-15
    Double mechanical seal made of stainless steel AISI-304, buna N, graphite and ceramic
    Electric motor IP-68, 4-pole, 60 Hz, cooled with dielectric oil, AISI-420 stainless steel shaft
    Cable length: 10 m
    Single-phase motor pumps have thermal protection in the motor

    Options:
    Mechanical seal: buna N silicon carbide
    Cable length: 25 m

    Important:
    The electrical installation must follow the instructions of the NBR 5410.
    The use of pumping drinking water is prohibited.
    Install the BRAVA 355 electric motor and operate completely submerged. Models that have electric float for automatic operation should not operate in continuous operating mode. For continuous system pumping, total submergence of the product is required.
    Maximum pumped liquid temperature: 40 ° C.
    For use outside the informed applications, consult the Factory.
    Refer to the Instruction Manual for other operational care.

Technical specification
  • Unique ref.Motobombas-Submersiveis-Brava-355
  • Product familySubmersíveis (Esgoto/Drenagem)
  • Product groupMotobombas Submersíveis
  • TypeObject (single object)
  • Date of publishing2018-09-24
  • Edition number1
Related
  • Designed inBrazil
  • Manufactured inBrazil
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC nameSewage pumps
  • UNSPSC code40151517
  • Uniclass 2015 CodeSs_50_30_85
  • Uniclass 2015 DescriptionSurface and waste water pumped drainage systems
  • CSI MasterFormat 2014 Code22 13 29.16
  • CSI MasterFormat 2014 TitleSubmersible Sewerage Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps