Publish your products
Play sculpture chillen
Play sculpture chillen
Play sculpture chillen
Play sculpture chillen
Play sculpture chillen

    Play sculpture chillen

    Playsculpture chillen

    If they want to unwind, talk or play with friends, children will look for a very specific place.
    The modern design of the «chillen» playing bench encourages movement and togetherness, not only for sitting, but also for lounging and sliding.

    Design

    All objects originate from a single form – the so-called double helix,
    the form of the DNA strands of all living things. They thus have an energising and harmonising effect
    on people and the environment.


    Material

    All products are constructed using 100% ecological and sustainable Accoya wood, and have a minimum
    outdoor life span of 25 years. They are low-maintenance and resistant to vandalism.

    Safety

    All objects are manufactured according to European safety standards for playground equipment SN EN 1176.

    Plant, Plants, tree, bench, table, chair, garden

    Specification
    • Length: 248 cm
      Width: 165 cm
      Height: 82 cm
      Weight: 220 kg
      Critical fall height: 82 cm

      Freestanding available

      Number of foundations: 3

      Construction time (approx.):

      2 pers. à 2 hrs.

    Technical specification
    • Unique ref.chillen
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    • Height (mm)820
    • Width (mm)1650
    • Depth (mm)2480
    Related
    • Material mainWood
    • Material secondaryStainless steel
    • Designed inSwitzerland
    • Manufactured inPoland
    • Weight Net (Kg)220
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • OmniClass Number23-11 29 21 13
    • OmniClass TitleGarden Ornaments

    Region availability

    Europe Oceania North America Asia
    Andorra
    Australia
    Canada
    Japan
    Austria
    New Zealand
    Costa Rica
    Belgium
    United States Minor Outlying Islands
    United States
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Iceland
    Ireland
    Italy
    Liechtenstein
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom