Publish your products
climbslide 10.0
climbslide 10.0
climbslide 10.0
climbslide 10.0
climbslide 10.0

    climbslide 10.0

    Playsculpture climbslide 10.0

    While adults will appreciate «climb slide 10.0» as an aesthetically designed play sculpture, children will see it as a small world full of adventures. Whether in the large or small version, «climbslide 10.0» guarantees not only fun but also encounters and move-ment.
    For children from 4 years

    Design:

    All objects originate from a single form – the so-called double helix, the form of the DNA strands of
    all living things. They thus have an energising and harmonising effect on people and the environment.

    Material:

    All products are constructed using 100% ecological and sustainable Accoya wood, and have a minimum outdoor life span of 25 years. They are low-maintenance and resistant to vandalism.

    Safety:

    All objects are manufactured accor- ding to European safety standards for playground equipment SN EN 1176.

    Plant, Plants, tree, bench, table, chair, garden

    Specification
    • Length:995 cm
      Width: 236 cm
      Height: 223cm
      Weight: 2000 kg
      Critical fall height: 223 cmNumber of foundations: 8Construction time (approx.):4 pers. à 6 hrs.

      Crane required

    Technical specification
    • Unique ref.climbslide-10-0
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    • Height (mm)2230
    • Width (mm)2360
    • Depth (mm)9950
    Related
    • Material mainWood
    • Material secondaryStainless steel
    • Designed inSwitzerland
    • Manufactured inPoland
    • Weight Net (Kg)2000
    Classification
    • BIMobject CategoryLandscaping - Sculptures & Ornaments
    • IFC classificationFurnishing Element
    • OmniClass Number23-11 29 21 13
    • OmniClass TitleGarden Ornaments

    Region availability

    Europe Oceania North America Asia
    Andorra
    Australia
    Canada
    Japan
    Austria
    New Zealand
    Costa Rica
    Belgium
    United States Minor Outlying Islands
    United States
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Iceland
    Ireland
    Italy
    Liechtenstein
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom