We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Diesel Generator Set, MTU 6R0150 DS230, 60Hz, 240-600V, Prime Power

Unique ref.: mtu-onsite-energy-6R0150-DS230-Prime
Brand: MTU Onsite Energy
Product family: Engine Generators
Product group: OM900 6R
Date of publishing: 2019-05-24
Edition number: 1
Type: Object (single object)
Download (2)

Product Highlights:

  • Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004
  • Verified product design, quality and performance integrity
  • Cutting-edge emissions control
  • Best-in-class reliability and availability
  • Optimized maintenance intervals
  • Advanced monitoring & communications
  • Accepts Rated Load in One Step Per NFPA 110
  • Compliant with industry codes & standards

Equipment

Engine: John Deere

Generator: 4 Pole, Rotating Field; 1 Bearing, Sealed; 2/3 Pitch Windings

Radiator:  Unit Mounted 50 °C

Air filtration: Single Stage Air Cleaners

Fuel system: High-Pressure Diesel Injection

Monitoring & Controls:  Generator Set Control, Metering, Protection, Fault-Alarm Status Indication, Event Recording

Warranty: 2-Year Standard


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Other
UNSPSC name: Diesel generators
UNSPSC code: 26111601
Uniclass 1.4 Code: JV12
Uniclass 1.4 Description: Generator systems
Uniclass 2.0 Code: PR-65-34-33
Uniclass 2.0 Description: Generator Sets
Uniclass 2015 Code: Pr_60_70_65_34
Uniclass 2015 Description: Generator sets
NBS Reference Code: 65-34-33
NBS Reference Description: Generator Sets
CSI MasterFormat 2014 Code: 26 32 13.13
CSI MasterFormat 2014 Title: Diesel-Engine-Driven Generator Sets
OmniClass Number: 23-35 11 15 11
OmniClass Title: Diesel Generator Sets
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Other

Name Value
Emission Tier 3
Enclosure Option True
Engine Manufacturer John Deere
Engine Model 6090HF484
EPA Tier Level 3
Frequency 60
Fuel Diesel
Prime kW 210
Sub-Base Fuel Tank Option True
Voltage 208 V — 600 V

All BIM objects are real products from real manufacturers confirmed and approved