We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Diesel Generator Set, Series 1600 10V, 450-500kWe, 60Hz, 208-600V, Standby

Unique ref.: mtu-onsite-energy-series-1600-10v-450-500kwe
Brand: MTU Onsite Energy
Product family: Engine Generators
Product group: Series 1600 10V
Date of publishing: 2018-02-21
Edition number: 1
Type: Object (single object)
Download (3)

***Our Revit library is being updated.***

MTU Onsite Energy is a leading producer of diesel-powered generator sets from 30 kW to 3,250 kW and natural gas-powered generator sets from 20 kW to 400 kW for standby and prime power applications. The company also provides automatic transfer switches, paralleling switchgear, controls and accessories for complete power system solutions.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Other
UNSPSC name: Diesel generators
UNSPSC code: 26111601
Uniclass 1.4 Code: JV12
Uniclass 1.4 Description: Generator systems
Uniclass 2.0 Code: PR-65-34-33
Uniclass 2.0 Description: Generator Sets
Uniclass 2015 Code: Pr_60_70_65_34
Uniclass 2015 Description: Generator sets
NBS Reference Code: 65-34-33
NBS Reference Description: Generator Sets
CSI MasterFormat 2014 Code: 26 32 13.13
CSI MasterFormat 2014 Title: Diesel-Engine-Driven Generator Sets
OmniClass Number: 23-35 11 15 11
OmniClass Title: Diesel Generator Sets
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Other

Name Value
Emission Tier 3/2
Enclosure Option True
IBC Certification Option True
Power Output 450 kWe, 500 kWe
Sub-Base Fuel Tank Option True
Tier 4 Aftertreatment Option False
Voltage Options 208 ; 240 ; 380 ; 440 ; 480 ; 600 V

All BIM objects are real products from real manufacturers confirmed and approved