Publish your products
Class 300 Cast Carbon Steel Flanged End Simplex Basket Strainers - 126F-CS

Class 300 Cast Carbon Steel Flanged End Simplex Basket Strainers - 126F-CS

Designed for use chemical processes including brine, paint, fuel oil, organic and inorganic chemicals, condensers, heat exchangers, and other similar applications. These strainers provide protection for costly pumps, meters, valves, and other similar mechanical equipment. Class 300.

Specification
  • Features

    • Designed for large capacity straining and ease of maintenance. Ideal for brine, paint, fuel oil, organic and inorganic chemicals, as well as condensers, heat exchangers and more
    • Sizes 3⁄4 in. – 18 in. (10 – 450 mm)
    • Cast Carbon Steel body and 304 Stainless Steel basket strainer with a machined seat that eliminates particle bypass
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
Technical specification
  • Unique ref.126F-CS-Basket-Strainer
  • Product familyStrainers
  • Product groupBasket Strainers - Simplex
  • TypeObject (single object)
  • Date of publishing2020-02-10
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit