Publish your products
Class 150 Cast Steel or Alloy Flanged End Basket Strainers - 185

Class 150 Cast Steel or Alloy Flanged End Basket Strainers - 185

Designed for chemical process applications including brine, paint, fuel oil, organic and inorganic chemicals as well as condensers and heat exchangers. This Series features an angular cutaway design of the basket to allow a straight through flow for extremely low pressure drop, and a tapped and plugged NPT drain on the strainer bottom for easy self-cleaning. Class 150.

Specification
  • Features

    • Suited for medium and coarse straining for brine, paint, fuel oil, organic and inorganic chemicals, as well as condensers and heat exchangers
    • Sizes 1 1⁄2 in. – 20 in. (40 – 500 mm)
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Cast Carbon Steel or Chrome-Moly Alloy body and 304 Stainless Steel basket strainer that allows a straight through flow for an extremely low pressure drop
Technical specification
  • Unique ref.185-Basket-Strainer
  • Product familyStrainers
  • Product groupBasket Strainer
  • TypeObject (single object)
  • Date of publishing2020-01-28
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit