Publish your products
Screwed End Silent Check Valves - 303

Screwed End Silent Check Valves - 303

Series 303 Screwed End Silent Check Valves are designed to prevent surge, backflow, and water hammer in liquid service. These check valves are available in cast iron, bronze, or stainless steel; pressure and temperature conditions will dictate the appropriate body material. For air and gas applications, consult factory.


Specification
  • Features

    • Spring closes disc before flow reversal, preventing surge and water hammer
    • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/4 inch per inch of line size
    • Disc is center guided to ensure alignment in both fully open and fully closed positions
    • Choice of body material, depending on pressure and temperature conditions
Technical specification
  • Unique ref.303-Check-Valve
  • Product familyValves
  • Product groupCheck Valves
  • TypeObject (single object)
  • Date of publishing2020-02-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameSwing check valves
  • UNSPSC code40141634
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitleTilting Disc Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit