Publish your products
Class 250 Cast Iron Screwed End Y Strainers - 11M

Class 250 Cast Iron Screwed End Y Strainers - 11M

Used extensively to strain foreign matter from pipe lines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. Class 250.

Specification
  • Features

    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Machined seats in both body and cap lock the screen in place to stop sediment bypass
    • Cast Iron body and 304 Stainless Steel screen
    • Sizes 1⁄4 in. – 4 in. (6 – 100 mm)

Technical specification
  • Unique ref.6060
  • Product familyStrainers
  • Product groupY Strainers
  • TypeObject (single object)
  • Date of publishing2016-05-04
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit