Publish your products
Class 150 Ball-Plex Stainless Steel Flanged End Duplex Strainers - 792MFH

Class 150 Ball-Plex Stainless Steel Flanged End Duplex Strainers - 792MFH

Designed for use in fluid handling systems where the flow cannot be shut down for basket cleaning. Typical services include cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and fresh water systems, chemical process systems, pump suction service, and more. Class 150.


Specification
  • Features

    • Designed for fluid handling applications where flow cannot be shut down for basket cleaning
    • Typical services include cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and fresh water systems, chemical process systems, pump suction service, and more
    • Sizes 2 in. – 6 in. (50 – 150 mm)
    • Stainless Steel body and 304 Stainless Steel basket designed to ensure minimum pressure drop
Technical specification
  • Unique ref.792MFH-Duplex-Strainer
  • Product familyStrainers
  • Product groupBasket Strainers - Duplex
  • TypeObject (single object)
  • Date of publishing2020-02-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit