Publish your products
Spice Rack Door
Spice Rack Door
Spice Rack Door
Spice Rack Door
Spice Rack Door

    Spice Rack Door

    Get adjustable spice rack shelving and pantry storage right in your doorway! Select our base model starting at $1,378.00 or customize your door to match your existing cabinetry.

    Base Model Includes:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 30" (RO 32")
    • Door Height: 80" (RO 82")
    • Door Depth: 8 1/4"
    • Swing Direction: In-swing
    • Hinges: Left-hand
    • Jamb Depth: 4 9/16"
    • 2 adjustable spice rack shelves
    • 1 adjustable standard shelf
    • 1 fixed standard shelf

    Add easily accessible, beautiful storage to your kitchen with our Spice Rack Door. Adjustable spice racks and standard shelving extend your pantry storage seamlessly into your doorway. With multiple wood types and finishes as well as stylized cabinet doors, you can design a pantry door to compliment your kitchen cabinetry.

    You can also check out our Pantry Door for hidden kitchen pantry storage!

    INCLUDES

    • 2 adjustable spice rack shelves
    • 1 adjustable standard shelf
    • 1 fixed standard shelf
    Specification
    • The Spice Rack Door is 8.25" in depth. Below demonstrates in-swing and out-swing measurements for a 36" wide door. 

      Door weights start at 80 lbs for 24" increases up to 135 lbs. with cabinets and lock systems.

      TOTAL WIDTH THE INSIDE DIMENSION OF JAMB IS THE SIZE LISTED ON YOUR DOOR OPTION IE: 30" DOOR IS 30" INSIDE TO INSIDE OF JAMB

      3/4" VENEER ENGINEERED SOLID CORE MDF FOR SIDES, 3/4" DOUBLED FOR TOTAL THICKNESS OF 1 1/2" FOR TOP AND BOTTOM, SHELVES. 3/4" SOLID HARDWOOD FACE FRAMES (EXCLUDING PAINT GRADE)

    Technical specification
    • Unique ref.forward-pantry-door
    • Product familyDoor Solutions
    • Product groupSingle Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit