Publish your products
Flush Mount Bookcase French Door
Flush Mount Bookcase French Door
Flush Mount Bookcase French Door
Flush Mount Bookcase French Door
Flush Mount Bookcase French Door

    Flush Mount Bookcase French Door

    4.5 out of 5 stars4.5(6 reviews)

    It's the French Door that gives you more. Design yours now. Start by selecting your wood type, stain, or paint color.

    Base Model:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 48" (RO 50")
    • Door Height: 80" (RO 82")
    • Door Depth: 8 1/4"
    • Swing Direction: In-swing
    • Hinges: Left-hand
    • Jamb Depth: 4 9/16"

    Our Bookcase French Door is a great way to get more out of any large door opening in your home. The double flush mount door covers openings from 4-6 feet. With a variety of wood types, stains, cabinet, and locking options, the Bookcase French Door will add elegance to any room.

    INCLUDES

    • 6 adjustable standard shelves, 3 per door
    • 2 fixed standard shelves, 1 per door
    Specification
    • French Doors are available in in-swing or out-swing with depths at 12" or 8.25." 

      French Door weights range between 200lbs and 290lbs depending on the options selected for the door.

      Total width the inside dimension of jamb is the size listed on your door option IE: 30" door is 30" inside to inside of Jamb 3/4" Veneer Engineered Solid Core MDF for sides, 3/4" doubled for total thickness of 1 1/2" for top and bottom, shelves. 3/4" Solid Hardwood face frames (excluding paint grade)

    Technical specification
    • Unique ref.french-door
    • Product familyDoor Solutions
    • Product groupFrench Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States