Publish your products
Pool Cue Door
Pool Cue Door
Pool Cue Door
Pool Cue Door
Pool Cue Door

    Pool Cue Door

    Rack 'em up! Save floor space and get your billiards equipment organized in style. Select our base model for $1,378 or upgrade with customizations.

    Base Model:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 30" (RO 32")
    • Door Height: 80" (RO 82")
    • Door Depth: 8 1/4"
    • Swing Direction: In-swing
    • Hinges: Left-hand
    • Jamb Depth: 4 9/16
    • 2 Pool ball shelves
    • 3 adjustable shelves
    • 9 Pool cue slots

    Our Pool Cue Door turns the unused space in your doorway into functional storage space! Easily store pool cues, pool balls, and pool related accessories.

    INCLUDED

    • Pool cue holder (holds 9-11 pool cues depending on door width)
    • 2 pool ball shelves hold 16 pool balls
    • 3 adjustable shelves

    36"W - 11 pool cues

    30"W, 32"W, and 34"W - 9 pool cues

    Specification
    • The Pool Cue Door is 8.25" in depth.

      Door weights start at 80 lbs for 24" increases up to 135 lbs. with cabinets and lock systems.

      TOTAL WIDTH OF THE INSIDE DIMENSION OF THE JAMB IS THE SIZE LISTED ON YOUR DOOR OPTION IE: 30" DOOR IS 30" INSIDE TO INSIDE OF JAMB

      3/4" VENEER ENGINEERED SOLID CORE MDF FOR SIDES, 3/4" DOUBLED FOR TOTAL THICKNESS OF 1 1/2" FOR TOP AND BOTTOM, 3/4" SOLID HARDWOOD FACE FRAMES (EXCLUDING PAINT GRADE)

    Technical specification
    • Unique ref.pool-cue-door
    • Product familyDoor Solutions
    • Product groupSingle Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit