Publish your products
Pantry Door
Pantry Door
Pantry Door
Pantry Door
Pantry Door

    Pantry Door

    4.8 out of 5 stars4.8(5 reviews)

    Did you know you are missing out precious pantry storage space? Extend your storage into your doorway. 

    Base Model Includes:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 30" (RO 32")
    • Door Height: 80" (RO 82")
    • Door Depth: 8 1/4"
    • Swing Direction: In-swing
    • Hinges: Left-hand
    • Jamb Depth: 4 9/16"
    • 2 adjustable spice rack shelves
    • 1 adjustable standard shelf
    • 1 fixed standard shelf

    Our Pantry Door offers beautiful hidden pantry storage. Design the front of the door with a decorative cut out design, a full length mirror, or even a black board finish to write recipes and shopping lists on. The backside of the door features spice rack shelving and up to 15 cubic feet of storage.

    Want this door forward facing? Check out our Spice Rack Door! 

    INCLUDES

    • 2 adjustable spice rack shelves
    • 1 adjustable standard shelf
    • 1 fixed standard shelf
    Specification
    • The Reverse Pantry Door is 8.25" in depth. Below demonstrates in-swing and out-swing measurements for a 36" wide door. 

      Door weights start at 80 lbs for 24" increases up to 135 lbs. with cabinets and lock systems.

      TOTAL WIDTH THE INSIDE DIMENSION OF JAMB IS THE SIZE LISTED ON YOUR DOOR OPTION IE: 30" DOOR IS 30" INSIDE TO INSIDE OF JAMB

      3/4" VENEER ENGINEERED SOLID CORE MDF FOR SIDES, 3/4" DOUBLED FOR TOTAL THICKNESS OF 1 1/2" FOR TOP AND BOTTOM, SHELVES. 3/4" SOLID HARDWOOD FACE FRAMES (EXCLUDING PAINT GRADE)

    Technical specification
    • Unique ref.reverse-pantry-door
    • Product familyDoor Solutions
    • Product groupSingle Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States