Publish your products
Flush Mount Bookcase Door
Flush Mount Bookcase Door
Flush Mount Bookcase Door
Flush Mount Bookcase Door
Flush Mount Bookcase Door

    Flush Mount Bookcase Door

    3.7 out of 5 stars3.7(11 reviews)

    Get the hidden door you've always dreamed of for any doorway in your home! Select our base model for $883.00 or upgrade with customizations.

    Base Model:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 24"
    • Door Height: 80"
    • Door Depth 8 1/4"
    • Swing Direction: In-swing
    • Hinges: Left-hand
    • Jamb Depth: 4 9/16"
    • 3 standard adjustable shelves
    • 1 standard fixed shelf

    The Single Flush Mount Murphy Door is an elegant bookcase door that will easily replace any door in your home. This door can be configured in-swing, out-swing with various wood types and stains. This door will hold up to 300 lbs. and still function smoothly so you can load it with books and decor without a worry.

    INCLUDES

    • Delivered Pre-Hung in a jamb and FULLY assembled.
    • 3 Standard adjustable shelves (5 for doors over 90" tall)
    • 1 Standard fixed shelf
    Specification
    • The Single Flush Mount Door is available in 8.25" or 12" depth. Below demonstrates in-swing and out-swing measurements for a 36" wide door.

      The weight of the doors starts at 80 lbs for a 24" wide and can increase up to 135 lbs. with cabinets and lock systems.

      Door will hold up to 300 lbs.

      TOTAL WIDTH THE INSIDE DIMENSION OF JAMB IS THE SIZE LISTED ON YOUR DOOR OPTION IE: 30" DOOR IS 30" INSIDE TO INSIDE OF JAMB 

      3/4" VENEER ENGINEERED SOLID CORE MDF FOR SIDES, 3/4" DOUBLED FOR TOTAL THICKNESS OF 1 1/2" FOR TOP AND BOTTOM, SHELVES. 3/4" SOLID HARDWOOD FACE FRAMES (EXCLUDING PAINT GRADE)

    Technical specification
    • Unique ref.single-flush-mount-door
    • Product familyDoor Solutions
    • Product groupSingle Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States