Publish your products
Wine Rack French Door
Wine Rack French Door
Wine Rack French Door
Wine Rack French Door

    Wine Rack French Door

    Make a statement and save space at the same time. Start designing your Wine Rack French Door by selecting your wood, stain, or paint.

    Base Model Includes:

    • Paint Grade MDF
    • Unfinished
    • Door Width: 48" (RO 50")
    • Door Height: 80" (RO 82")
    • Door Depth: 12"
    • Swing Direction: Out-Swing
    • Jamb Depth: 4 9/16"

    Display your wine like never before with the Wine Rack French Door. Display up to 6 bottles of wine per shelf (depending on door width) and still have shelving for coasters, glasses, and decor. With a variety of wood types and finishes you can seamlessly incorporate this elegant feature into any room.

    INCLUDES

    • 4 adjustable wine rack shelves
    • 2 adjustable standard shelves
    • 2 fixed standard shelves
    Specification
    • The French Wine Door is 12 inches in depth. Shelves are 12 inches in depth. Standard door sizes fit openings from 4 to 6 feet in width.

      French Doors are available in in-swing or out-swing with depths at 12" or 8.25." 

      French Door weights range between 200lbs and 290lbs depending on the options selected for the door.

      Total width the inside dimension of jamb is the size listed on your door option IE: 30" door is 30" inside to inside of Jamb 3/4" Veneer Engineered Solid Core MDF for sides, 3/4" doubled for total thickness of 1 1/2" for top and bottom, shelves. 3/4" Solid Hardwood face frames (excluding paint grade)

    Technical specification
    • Unique ref.wine-french-door
    • Product familyDoor Solutions
    • Product groupFrench Doors
    • TypeObject (single object)
    • Date of publishing2021-07-19
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24_97
    • Uniclass 2015 DescriptionWood doorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit