Publish your products
7070 by TAF Architects (Small)
7070 by TAF Architects (Small)
7070 by TAF Architects (Small)
7070 by TAF Architects (Small)
7070 by TAF Architects (Small)
7070 by TAF Architects (Small)
7070 by TAF Architects (Small)
    Muuto

    7070 by TAF Architects (Small)

    TAF Architects on the design “The 70/70 table is a study in geometric forms identifying the dimensions for a well-balanced table. It has an almost anonymous expression but with careful detailing. The table is based upon two cast aluminium squared frames with the dimensions 70 x 70 centimetres. The simple Scandinavian aesthetics balanced with the warmth from the layered wood adds personality to the table.”
    Technical specification
    • Unique ref.muuto7070S
    • Product familyFurniture
    • Product groupTable
    • TypeObject (single object)
    • Date of publishing2012-09-13
    • Edition number1
    • Height (mm)73
    • Width (mm)85
    • Depth (mm)170
    Related
    • Material mainLinoleum
    • Material secondaryAluminium
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit