Publish your products
Consoul Recliner and Glider
Consoul Recliner and Glider
Consoul Recliner and Glider
Consoul Recliner and Glider
    Nemschoff

    Consoul Recliner and Glider

    4.5 out of 5 stars4.5(6 reviews)

    Consoul Glider Recliner lets patients and guests relax in variety of comfortable positions. Upright or with footrest extended, it’s a glider ready to be set into soothing motion. Lock the glide feature and it’s a relaxing recliner where people can rest or put their feet up. Easy-to-reach recliner controls and an independently operated footrest offer a range of positions for resting—including a fully-flat position for sleeping.

    Specification
      • W: 36.5 (93cm)
      • D: 38.5 (98cm) / 76 (193cm) fully reclined
      • H: 43 (109cm)
      • SW: 24SH: 18
    Technical specification
    • Unique ref.ConsoulRecliner
    • Product familyRockers & Gliders
    • Product groupConsoul Recliner and Glider
    • TypeObject (single object)
    • Date of publishing2020-01-01
    • Edition number1
    Related
    • Material mainFabric
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • Uniclass 2015 CodePr_40_50_51
    • Uniclass 2015 DescriptionMedical chairs and couches
    • CSI MasterFormat 2014 Code12 56 70
    • CSI MasterFormat 2014 TitleHealthcare Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit