Publish your products
Profile SHADOW - wood fibers
Profile SHADOW - wood fibers
Profile SHADOW - wood fibers
Profile SHADOW - wood fibers
Profile SHADOW - wood fibers
Profile SHADOW - wood fibers
Profile SHADOW - wood fibers
    Neolife
    Archived

    Profile SHADOW - wood fibers

    Discover SHADOW: a bio-based decorative section, based on a patented technology with a high content of upgraded wood fibres.

    It is the ingenious combination of plant and mineral for a sustainable and resistant material with certified technical performance!

    With its unique aesthetic, SHADOW provides an elegant and warm finish that will stand the test of time.

    Low-carbon, maintenance-free and 100% recyclable at end of life, SHADOW profile can be adapted to any type of project as a shutter, sunshade, privacy screen or balcony divider.

    SHADOW range: 1 profile

    SHADOW: an alveolar board of 140*20 mm

    Features and benefits

    • Non-fading shades
    • Excellent dimensional stability
    • Resistant to weathering, insects and fungi
    • No maintenance or chemical treatment
    • Designed and manufactured in France

    Dimensions of the boards

    Standard length: 3000 mm

    Specification
    •       SHADOW

      Linear mass

           1,6 kg/ml

      • Fire classification: M2 or M1 on demand
      • Labelled "Bio-based Product" by Karibati
      • 100% recyclable at end of life
      • Designed and manufactured in France

      Installation

      • Horizontal or vertical installation with recommended fixings every metre
      • Mounted in frames or with plates
      • Boards can be joined, spaced or inclined
      • Possible applications: privacy screen, covering, sunshade...
    Technical specification
    • Unique ref.profile-shadow
    • Product familyProfile
    • Product groupSHADOW
    • TypeObject (single object)
    • Date of publishing2023-03-24
    • Edition number1
    • Width (mm)140
    • Depth (mm)20
    Related
    • Material mainWood-Plastic Composite (WPC)
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Other Walls
    • IFC classificationBuilding Element
    • ETIM CodeEC011406
    • ETIM NameFaçade louver
    • OmniClass Number23-17 21 11 15 11
    • OmniClass TitleFixed Exterior Louvers and Grilles