All Zipners New File - Total 8 different products  -

All Zipners New File - Total 8 different products -

The Zipner series is our most popular product for sun shading. It is a modern design with straight lines that atracht most of the modern design in 2022.

The file consist of total 8 different zipner products.

Zipner 90, 110 and 150 is our standard and most delivered products. And they define small sizes for Zipner 90 to our most delivered casett 110 for middle range sizes and Zipner 150 who coveres the biggest sizes up to 18m2 of fabric.

Zipner 90: 2500x2500mm, Zipner 110: 4500x3750mm, Zipner 150 6000x3000 or 3000x6000mm with sizes up to 18m2.

The Zipner Slim 90 and Slim 110 has a narrower sidegiude of 25mm compared to Zipner standard that has 32mm sideguide. Also the Zipner Slim has a service hatch under the casett for easier service access when installed behinde the facade.

Zipner 90 slim, 2500x2500mm Zipner 110 Slim 4500x3000

The Zipner 110 Compact and Zipner 130 Compact. Here the bottom bar hides inside the casett, so it wont be visible when the fabric is innside the casett. It get a very harmoniucal visual design effect that makes the design more soft and smooth.

Our newest product in this family is Zipner 110 Revo. Here the casett is reversed, so the casett builds innvards instead of outgoing. This gets more integrated in the facade and has been a product category we got many requestes about and have developed since 2020.

Zipner 110 Revo 4700x3750mm

We can do almost all RAL colours and it is powder coated.

Fabrics to choose from is from Copaco Serge 600.

All the above makes the ZIPNER a perfect match for the concept of passive and energy-efficient houses. #zipscreen #zipscreens #zip

Specification
  • Application External textile sun shading with small cover panel dimensions for shading vertical punched windows or element windows with particularly slender design. 
    Mounting with distance e.g. for mullion and transom facades.
    OperationBasic motor, 230 V, 50 Hz
    Material: aluminium, extruded
    Material thickness: 1.8 mm
    Surface: powder coated, anodising optional
    Fixing: with wall/ceiling bracket made of extruded aluminium
    Side covers: aluminium, powder coated
    Shapes: rectangular

Technical specification
  • Unique ref.zipner_nerligruppen_2022
  • Collection setExternal sunshading
  • CollectionZip Screens
  • TypeAssembly (multiple objects)
  • Date of publishing2022-01-11
  • Edition number1
  • Height (mm)6000
  • Width (mm)6000
Related
  • Material mainAluminium
  • Material secondaryFabric
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Blinds
  • IFC classificationWindow
  • Uniclass 2.0 CodePR-58-08
  • Uniclass 2.0 DescriptionBlinds And Shading Devices
  • Uniclass 2015 CodePr_30_59_07_86
  • Uniclass 2015 DescriptionSunscreens
  • CSI MasterFormat 2014 Code12 21 00
  • CSI MasterFormat 2014 TitleWindow Blinds
  • OmniClass Number23-17 21 13 11

Region availability

Europe Africa South America Asia Oceania North America
Denmark
Algeria
Argentina
Armenia
American Samoa
Anguilla
Albania
Angola
Bolivia
Azerbaijan
Australia
Antigua and Barbuda
Andorra
Benin
Brazil
Bangladesh
Cook Islands
Aruba
Austria
Botswana
Chile
Bhutan
Federated States of Micronesia
Barbados
Belarus
Burkina Faso
Colombia
British Indian Ocean Territory
Fiji
Belize
Belgium
Burundi
Ecuador
Brunei
French Polynesia
Bermuda
Bosnia and Herzegovina
Cameroon
Falkland Islands (Islas Malvinas)
Cambodia
Guam
British Virgin Islands
Bulgaria
Cape Verde
French Guiana
China
Kiribati
Canada
Croatia
Central African Republic
Guyana
Christmas Island
Marshall Islands
Caribbean Netherlands
Cyprus
Chad
Paraguay
Cocos (Keeling) Islands
Nauru
Cayman Islands
Czech Republic
Comoros
Peru
Georgia
New Caledonia
Collectivity of Saint Martin
Estonia
Côte d'Ivoire
Suriname
Hong Kong
New Zealand
Costa Rica
Faroe Islands
Democratic Republic of the Congo
Uruguay
India
Niue
Cuba
Finland
Djibouti
Venezuela
Indonesia
Norfolk Island
Curaçao
France
Equatorial Guinea
Japan
Northern Mariana Islands
Dominica
Germany
Eritrea
Kazakhstan
Palau
Dominican Republic
Gibraltar
Ethiopia
Kyrgyzstan
Papua New Guinea
El Salvador
Greece
Gabon
Laos
Pitcairn Islands
Greenland
Guernsey
Ghana
Macau
Samoa
Grenada
Hungary
Guinea
Malaysia
Solomon Islands
Guadeloupe
Iceland
Guinea-Bissau
Maldives
Timor-Leste
Guatemala
Ireland
Kenya
Mongolia
Tokelau
Haiti
Isle of Man
Lesotho
Myanmar (Burma)
Tonga
Honduras
Italy
Liberia
Nepal
Tuvalu
Jamaica
Jersey
Libya
Pakistan
United States Minor Outlying Islands
Martinique
Latvia
Madagascar
Philippines
Wallis and Futuna
Mexico
Liechtenstein
Malawi
Singapore
Vanuatu
Montserrat
Lithuania
Mali
South Korea
Nicaragua
Luxembourg
Mauritania
Sri Lanka
Panama
Macedonia (FYROM)
Mauritius
Taiwan
Puerto Rico
Malta
Mayotte
Tajikistan
Saint Kitts and Nevis
Moldova
Morocco
Thailand
Saint Lucia
Monaco
Mozambique
Turkmenistan
Saint Pierre and Miquelon
Montenegro
Namibia
Uzbekistan
Saint Vincent and the Grenadines
Netherlands
Niger
Vietnam
Saint-Barthélemy
Norway
Nigeria
Bahrain
Sint Maarten
Poland
Republic of the Congo
Iran
The Bahamas
Portugal
Reunion
Iraq
Trinidad and Tobago
Romania
Rwanda
Israel
Turks and Caicos Islands
Russia
Saint Helena
Jordan
U.S. Virgin Islands
San Marino
São Tomé and Príncipe
Kuwait
United States
Serbia
Senegal
Lebanon
Slovakia
Seychelles
Oman
Slovenia
Sierra Leone
Palestine
Spain
Somalia
Qatar
Svalbard and Jan Mayen
South Africa
Saudi Arabia
Sweden
South Sudan
Turkey
Switzerland
Sudan
United Arab Emirates
Ukraine
Swaziland
Yemen
United Kingdom
Tanzania
Vatican City
The Gambia
Åland Islands
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Egypt