Publish your products
Control-Panel_Master-Panel_NX-M1600_NexLight
NexLight

Control-Panel_Master-Panel_NX-M1600_NexLight

3.7 out of 5 stars3.7(6 reviews)

A fully digital lighting control solution. Panels, switches and sensors connect together using simple #16 gauge 2-wire cable in topology-free sequence. Pre-wired, pre-programmed, ready-to-install single panel lighting control solution with 7-16 relays may be used as a base panel for larger installations. Simply add, Auxiliary or Mini panels on the 2-wire bus.

Technical specification
  • Unique ref.ControlPanel_MP_NX_M1600
  • Product familyElectrical Equipment
  • Product groupControl Panel
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (mm)60.96
  • Width (mm)45.72
  • Depth (mm)10.16
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Other Electrical
  • CSI MasterFormat 2014 Code26 09 26
  • CSI MasterFormat 2014 TitleLighting Control Panelboards
  • OmniClass Number23-27 15 21 13
  • OmniClass TitleLighting Relay Control Panel