Unique ref.: | Nice_era_inn_assembly_S_DC |
---|---|
Brand: | Nice |
Product family: | Automating interior blind |
Product group: | Blinds and shading devices |
Depth (mm): | 70 |
Date of publishing: | 2017-10-29 |
Edition number: | 1 |
Type: | Assembly (multiple objects) |
Product url: | https://www.niceforyou.com/en/era-inn-one-system-innfinite-solutions |
---|---|
Installation instructions: | https://www.niceforyou.com/sites/default/files/upload/manuals/idv0403a01en... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.niceforyou.com/sites/default/files/upload/catalogues-brochures... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/nice/product/nice_era_inn_assembly_s_dc
Material main: | |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Windows - Blinds |
---|---|
IFC classification: | Furniture |
Uniclass 1.4 Code: | L761231 |
Uniclass 1.4 Description: | Projection screens |
Uniclass 2015 Code: | Pr_30_59_07 |
Uniclass 2015 Description: | Blinds and shading devices |
CSI MasterFormat 2014 Code: | 12 20 00 |
CSI MasterFormat 2014 Title: | Window Treatments |
OmniClass Number: | 23-17 21 13 11 |
OmniClass Title: | Window Blinds |
CSI UniFormat II Code: | E2010 |
CSI UniFormat II Title: | Fixed Furnishings |
BIMobject®