We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Electrical motor Nice EraInn Edge M AC

Unique ref.: Nice_era_inn_electrical_motor_Edge_M_AC
Brand: Nice
Product family: Electrical motor
Product group: Blinds component
Width (mm): 759
Height (mm): 45
Depth (mm): 45
Date of publishing: 2018-09-05
Edition number: 1
Type: Object (single object)
Download (2)
Tubular motor with electronic limit switch, practical dry contact input and built-in receiver. Minimum vibrations and extremely high level of quietness during operation for the highest acoustic comfort. Noise 35 dBA. Tubular motor rotation speed is constant in all load conditions, thus guaranteeing, for installations with multiple blinds, perfect alignment between all blinds when opening and closing. Possibility to set the up and down movement times. Possibility to activate the obstacle detection function both while opening and closing.

Tubular motor with electronic limit switch for indoor blinds.

Characteristics and technical specifications:
• M size Ø 45 mm
• Available versions: 3 Nm / 32 rpm, 6 Nm / 32 rpm, and 10 Nm / 20 rpm
• Power supply 100-240 VAC
• Dry contact inputs on the motor head.
• Built-in radio receiver.

Installation and programming:
• Each motor can be programmed individually, without needing to power off the other motors in the same system.
- Via a wireless connection, using Nice transmitters.
- Via a wired connection, using the TTPRO palmtop programmer
• LED with programming and error feedback
• Pushbuttons on motor head for quick precise limit switch adjustment

The product has the following functional characteristics:
• Silent operation during opening and closing
• Constant speed during opening and closing
• Tubular motors perfectly synchronised, even when installed on different sized applications
• Personalisable speed adjustment
• Possibility of setting up and down movement times
• Obstacle detection function during both opening and closing.


Material main:
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 2.1

BIMobject Category: Electrical - Other Electrical
IFC classification: Electric Motor
Uniclass 2015 Code: Pr_75_51_26
Uniclass 2015 Description: Electric motors
CSI MasterFormat 2014 Code: 11 05 13
CSI MasterFormat 2014 Title: Common Motor Requirements for Equipment
OmniClass Number: 23-35 15 11
OmniClass Title: Alternating Current (AC) Motors
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electrical - Other

Name Value
Assembly Code D5020.30
Colour white
Description Tubular motor with electronic limit switch.
Frequency 50 Hz — 60 Hz
Nominal Diameter 45 mm
Total Weight 2.1 kg
Voltage 100 V — 240 V

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Tubular motor with electronic limit switch.
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour white
Description Tubular motor with electronic limit switch.

BIMobject®