Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
niczuk/products/3011ae52-93ee-44b9-a793-2abc9b6df66c
Home
Categories
HVAC
Hanging Systems
NICZUK Connector MX1D4
Available in United States
NICZUK
Follow
NICZUK Connector MX1D4
Download
Technical specification
Technical specification
Unique ref.
ksztaltki-mx1d4
Product family
Channels accessories
Product group
Connecting plates
Type
Object (single object)
Date of publishing
2023-04-07
Edition number
1
Width (mm)
40
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
HVAC - Hanging Systems
Similar products
NICZUK
NICZUK U-bolt KB
4.1
(
15
)
Download
nVent
CADDY Clevis Hangers
4.2
(
5
)
Download
nVent
CADDY Trapeze Hangers
4.6
(
14
)
Download
NICZUK
NICZUK Hex head bolt 105
4.8
(
17
)
Download
fischer
fischer Threaded rod G
Download
Hilti
Suspension Kit Wire System HVAC
Download