Publish your products
Solano Drying Cabinet 60 (1700)
Solano Drying Cabinet 60 (1700)
Solano Drying Cabinet 60 (1700)
Solano Drying Cabinet 60 (1700)
Solano Drying Cabinet 60 (1700)
    NIMO

    Solano Drying Cabinet 60 (1700)

    The market's fastest drying cabinet that dries your clothes gently.

    With the sensor technology, you normally save 40% energy and up to 85% energy compared to traditional drying cabinets with the help of the unique program ECO +. The built-in sensor turns off the cabinet when clothes are dry and In addition to automatic programs it´s possible to control the drying manually. Up to three rows of folding and extendable hangers depending on the choice of model. Comes with ventilation connections and adjustable feet.

     6kg laundry drying capacity. 6 automatic programs. 16m hanging length. 2kw heating elements.

    Available in three different colors (white, titanium and black), and in three different interiors.

    For more information, visit our webbsite www.nimoverken.com or contact our sales team at sales@nimoverken.com

    Specification

    Technical specification
    • Unique ref.Sensor_Dryer_1700_drying_cabinet
    • Product familyDrying Cabinets
    • Product groupSensor Dryer
    • TypeObject (single object)
    • Date of publishing2020-02-13
    • Edition number1
    • Height (mm)1700
    • Width (mm)595
    • Depth (mm)610
    Related
    • Material mainMetal
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)56
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_30_78_14
    • Uniclass 2015 DescriptionClothes drying cabinets
    • OmniClass Number23-21 23 51
    • OmniClass TitleResidential Laundry Dryers

    Region availability

    Europe Asia
    Belgium
    South Korea
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Iceland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Russia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit