Unique ref.: | HealthSingleLeaf |
---|---|
Brand: | Noberne Doors |
Product family: | Healthcare |
Product group: | Healthcare |
Date of publishing: | 2017-11-13 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.nobernedoors.co.uk/sectors/post/healthcare |
---|---|
Installation instructions: | http://www.nobernedoors.co.uk/downloads |
COBie Product Data Sheet: | |
Product certification: | http://www.nobernedoors.co.uk/downloads |
Technical description: | http://www.nobernedoors.co.uk/downloads |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/noberne-doors/product/healthsingleleaf
Material main: | Wood |
---|---|
Material secondary: | Vinyl |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
BIMobject Category: | Doors - Door sets |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | L411 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | PR-59-23 |
Uniclass 2.0 Description: | Doorsets |
Uniclass 2015 Code: | Ac_15_50_25 |
Uniclass 2015 Description: | Doors, windows and glazing surveying |
NBS Reference Code: | 59-23 |
NBS Reference Description: | Doorsets |
COBIe Type Category: | Door |
Name | Value |
---|---|
Door Style | Healthcare Single Leaf |
Door Type | Single Leaf |
Intended Function | Interior |
Maximum Door Height | 2700 mm |
Maximum Door Width | 1500 mm |
Shape | Rectangular |
Warranty | 3 Years Materials & Workmanship |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Shape | Rectangular |
BIMobject®