Publish your products
Series 10B Unequal Leaf NG0
Series 10B Unequal Leaf NG0
Series 10B Unequal Leaf NG0
Series 10B Unequal Leaf NG0

    Series 10B Unequal Leaf NG0

    The Series 10 (B) FD60 54mm Security door – severe duty rated with Solid (525m3 ) 3 Layer hardwood lamel core with hardwood stiles and rails construction with 10mm lippings. This door is widely used as our custodial solution. Doors are Plywood faced for paint finish for external or internal application. Optional fitment of exposed steel facings 3mm to one or both faces with anti tamper fittings is offered as none fire rated option. With hard wood rebated frames.
    Specification
    • Tested to DD171-1987 & EN1192-2000Our ongoing test program has led us to develop products that many other door companies do not actually manufacture themselves such as 38mm FD30 doors, 46mm FD60 doors, FD30 X Ray doors, FD30 & FD60 Yeoman Shield clad doorsets, FD90 doorsets and FD120 doorsets and we have already successfully tested many of our designs to the new European Standard BS EN 1634 Part 1 which is agreed by experts to be more onerous than the current British Standard BS 476 Part 22 for fire testing.
    Technical specification
    • Unique ref.Series10BUnequalNG0
    • Product familySecurity
    • Product groupSeries 10B
    • TypeObject (single object)
    • Date of publishing2017-11-13
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryPlywood
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoor

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit