Publish your products
Series 8 - Xray Double Leaf NFR NG5
Series 8 - Xray Double Leaf NFR NG5
Series 8 - Xray Double Leaf NFR NG5

    Series 8 - Xray Double Leaf NFR NG5

    The Series 8 lead lined X-Ray doorset is to our own specialist design with the door and frame incorporating a lead insert from Code 3 (1.32mm) to Code 7 (3.15mm). At 46mm thick it offers a lighter weight construction than most other x-ray doors on the market. Available as singles and pairs including vision panels.
    Specification
    • Specification Core of 2 No. 18mm plywood sheets separated by a lead membrane of a thickness in keeping with anticipated radiation level. Doors faced with 4mm MDF or high density chipboard to receive veneers; laminate; 6mm hardwood lippings to both long edges and top and bottom edges. Standard door frame section EX 150mm x 63mm hardwood. Thickness with Code 5 lead 46mm. Fire rated doors are 54mm thick where vision panels are required. TOLERANCE ±2mm. Average weight 54 kg/m2. Accoustics Tested to achieve a minimum 35dB Rw for single leaf, single action doorsets at Salford University in conjunction with appropriate accoustic seals. Availability Noberne X-RAY doors are available as single or pairs of doors in a large range of sizes and finshes to suit customers’ requirements. Fire rating We have full EN 1634-1 2000 fire test evidence on singles 2045mm x 1053mm wide, and on pairs 2250mm x 1003mm wide each leaf up to 2230mm x 918mm. We can achieve a maximum glazed area of 0.32m2 in 54mm thick doors. Further details are available on request.
    Technical specification
    • Unique ref.Series8XRayNFRDoubleNG5
    • Product familyX-Ray
    • Product groupFire Door
    • TypeObject (single object)
    • Date of publishing2017-11-13
    • Edition number1
    Related
    • Material mainWood
    • Material secondarySheet metal
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoor

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit