Publish your products
Noblessa Wall units W 1 DOOR
Noblessa

Noblessa Wall units W 1 DOOR

Noblessa wall units with one hinged door provide durable, space-efficient storage with a 350 mm deep melamine-coated carcase. Soft-closing Sensys hinges ensure smooth operation, while 16 mm shelves and lacquered HDF back panels deliver long-lasting stability. Precise mounting hardware ensures secure installation and a clean, seamless appearance in any kitchen.
Specification
  • Wall unit 1 door, 2 shelves. Mounting rails are included in delivery 200 x 720 x 350 200 x 792 x 350 200 x 864 x 350 250 x 720 x 350 250 x 792 x 350 250 x 864 x 350 300 x 720 x 350 300 x 792 x 350 300 x 864 x 350 350 x 720 x 350 350 x 792 x 350 350 x 864 x 350 400 x 720 x 350 400 x 792 x 350 400 x 864 x 350 450 x 720 x 350 450 x 792 x 350 450 x 864 x 350 500 x 720 x 350 500 x 792 x 350 500 x 864 x 350 550 x 720 x 350 550 x 792 x 350 550 x 864 x 350 600 x 720 x 350 600 x 792 x 350 600 x 864 x 350
Technical specification
  • Unique ref.Wall-units-W-1-DOOR
  • Product familyKitchen unit
  • Product groupWall unit
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework