Publish your products
Noblessa Base units SPU2AK-AS
Noblessa

Noblessa Base units SPU2AK-AS

Noblessa base units are designed for maximum durability and planning flexibility. Built with robust 19 mm melamine-coated construction shelves and high-quality carcase materials, they offer excellent stability and long-term performance. The base units feature moisture-protected edges, lacquered and screwed back panels for optimal air circulation, and optional side depth of 461 mm for narrow floor plans or bathroom applications. High-load fittings, precise joinery and compatibility with the premium nBOX drawer system ensure smooth functionality and a consistent design aesthetic across kitchen, bathroom and living spaces.
Specification
  • Sink pull-out unit Separato 1 fixed panel, 1 pull-out, 400 mm deep, with wooden back panel for on-site adaptation of odour trap recess, 1 pull-out, 400 mm deep, with metal back panel and waste separation system Separato: 600 mm: 2 x 14 / 1 x 4 litres (separate in top pull-out), 800 mm: 2 x 14 / 1 x 4 litres, 900 mm: 2 x 14 / 1 x 4 litres, 1000 mm: 3 x 14 litres, 1200 mm: 4 x 14 litres, organisation element at rear, utensil tray, 900 / 1000 / 1200 mm: with pan and broom set 600 x 720 x 561 800 x 720 x 561 900 x 720 x 561 1000 x 720 x 561 1200 x 720 x 561
Technical specification
  • Unique ref.Base-units-SPU2AK-AS
  • Product familyKitchen unit
  • Product groupBase unit
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 30 00
  • CSI MasterFormat 2014 TitleCasework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit