Publish your products
Noblessa Carcase fillers UPE-V
Noblessa

Noblessa Carcase fillers UPE-V

Noblessa Carcase Fillers are manufactured to the same high construction standards as Noblessa carcases, ensuring precise integration and long-lasting visual quality. All fillers use durable melamine-coated surfaces that are resistant to scratching and wear, and feature impact-resistant PP edge banding designed to protect against moisture and daily use. The material structure ensures stability over time, and the lacquered, low-emission construction aligns with Noblessa’s stringent quality and environmental criteria. Carcase fillers are designed to provide seamless alignment between cabinets and walls, maintaining consistent sightlines and a high-quality finish throughout the installation.
Specification
  • Angle filler Continuous front material, variable from 50 to 170 mm, Planning dimensions: 630 - 750 mm 1st dimension = left 2nd dimension = right 630-750 x 720 x 16
Technical specification
  • Unique ref.Carcase-fillers-UPE-V
  • Product familyKitchen unit
  • Product groupFiller/panels
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainMDF
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 30 00
  • CSI MasterFormat 2014 TitleCasework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit