Publish your products
Noblessa Upright - top shelves HWA16
Noblessa

Noblessa Upright - top shelves HWA16

Noblessa upright top shelves are made from durable 16 mm melamine-coated panels, offering a stable and easy-care solution for bridging and connecting tall-unit layouts. Their moisture-resistant PP edging and precise construction ensure long-lasting performance and a clean, seamless appearance within any kitchen design. Ideal for creating continuous lines and functional transitions between tall units.
Specification
  • Upright at end of run incl. floor seal, for tallunits depth: 583 mm 16 x 2166 x 583 16 x 2238 x 583 16 x 2310 x 583
Technical specification
  • Unique ref.Upright-top-shelves-HWA16
  • Product familyKitchen unit
  • Product groupFiller/panels
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 30 00
  • CSI MasterFormat 2014 TitleCasework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit