Publish your products
Noblessa Wall units WM60
Noblessa

Noblessa Wall units WM60

Noblessa wall units with one hinged door provide durable, space-efficient storage with a 350 mm deep melamine-coated carcase. Soft-closing Sensys hinges ensure smooth operation, while 16 mm shelves and lacquered HDF back panels deliver long-lasting stability. Precise mounting hardware ensures secure installation and a clean, seamless appearance in any kitchen.
Specification
  • Wall unit for microwave 1 aperture depending on appliance height. Mounting rails are included in delivery 600 x 720 x 350 600 x 792 x 350 600 x 864 x 350
Technical specification
  • Unique ref.Wall-units-WM60
  • Product familyKitchen unit
  • Product groupWall unit
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit