Publish your products
Noblessa Worktop Concrete slate grey reproduction
Noblessa

Noblessa Worktop Concrete slate grey reproduction

The Noblessa Concrete Slate Grey reproduction worktop combines a refined slate-inspired concrete look with a highly durable melamine-coated surface. Abrasion-resistant, easy to maintain, and tested for heat, moisture, UV and chemical resistance, it delivers long-lasting stability and dependable everyday performance for modern kitchen designs.
Specification
  • 354 Concrete slate grey reproduction. Worktop APN with N edge Rounded front edge, sides sealed with straight décor edge Worktop APD with décor edge front and side edges coated with straight décor edging material, 1.5 mm thick 50-5100 x 16 x 250-1200 50-5100 x 38 x 250-1200
Technical specification
  • Unique ref.Worktop-Concrete-slate-grey-reproduction
  • Product familyWorktops
  • Product groupWorktops
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryLaminate
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit