Publish your products
Arkipelag seating
Arkipelag seating
Arkipelag seating
Arkipelag seating
Arkipelag seating
Arkipelag seating
    Nola

    Arkipelag seating

    When Sweco Arkitekter was commissioned by Jernhusen to redesign Centralplan outside Stockholm Central Station, a new line of park benches was installed to the site. The seating made for the site was designed by landscape architect Fredrik Toller with Nola chosen as the manufacturing partner. As the name Arkipelag (Swedish for ‘archipelago’) suggests, the seating is conceived as a cluster of small islands. They make space for plants and shrubs and provide a combination of simple bench seats and park bench designs made with back- and armrests.

    Specification
    • Dimensions and weight

      Height: 93 cm
      Armrest height: 74 cm
      Sitting height: 49 cm

      U7 length: 307 cm width: 68/70 cm
      U8 length: 207 cm width: 68 cm
      U9 length: 107 cm width: 54 cm
      U11 length: 207 cm width: 68 cm

      Product numbers and combinations

      U17-90NCU/U7Archipelago park bench in cumaru wood with frame in black RAL 9005

      U17-90MURCU/U8 Archipelago park bench wall-mounted version in cumaru wood with frame in black RAL 9005

      U17-91MURCU/U9 Archipelago backless bench wall-mounted version in cumaru wood with frame in black RAL 9005

      U17-90NCU/U11 Archipelago park bench in cumaru wood with frame in black RAL 9005

      B11-05 Additional cost for choosing non-standard wood

      B11-06Additional cost for choosing RAL powder coated paint in a non-standard colour.

      Append to product number

      N för Surface mount.

      Standard coloursRAL 9005Materials and surface treatments

      Cumaru

      Cumaru is sometimes called Brazilian Teak and is a hard and durable type of wood. The wood changes in a red/brown shade and does not need surface treatment thanks to its natural properties. Over the years Cumarun ages in a beautiful silver gray tone.

      Steel

      Nola uses high-quality steel of good strength in our products. Steel rusts if left untreated and must therefore be surface treated. For this we use two main methods for surface treatment of steel parts; electrogalvanizing and powder coating as well as hot-dip galvanizing.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Electrogalvanized

      Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

      Assembly and placement

      Freestanding

      Freestanding product that is placed directly on the ground.

      Surface mount

      Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

      Mounted on wall

      Frames are attached to concrete or stone walls with expanders or chemical anchors. Seat sections mounted on top of walls are attached to the frames.

      Fasteners for mounting on top of walls not included.

      The product is freestanding but can be attached to the surface.

      Maintenance

      Cumaru

      Cumaru shifts in a reddish shade and does not need any maintenance thanks to its natural properties. Over the years Cumaru ages into a beautiful silver gray tone.

      Powdercoated steel

      Products that are electro-galvanized and powder-coated can be touch-up painted with alkyd paint.

      Download our general maintenance advice

      Variants

      Available as a park bench and a bench without a backrest.

      Character

      Available in several versions, this robust seating has a long lifespan and requires minimal maintenance.

    Technical specification
    • Unique ref.arkipelag-seating
    • Product familyFurniture
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2023-10-24
    • Edition number1
    • Height (mm)930
    • Depth (mm)680
    Related
    • Material mainWood
    • Material secondaryPowder coated steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    3.8 out of 5 stars 3.8 (67)
    4.3 out of 5 stars 4.3 (81)
    4.2 out of 5 stars 4.2 (32)
    3.6 out of 5 stars 3.6 (18)
    4.0 out of 5 stars 4.0 (35)
    4.5 out of 5 stars 4.5 (37)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit