Basket

Unique ref.: basket
Product family: Furnitures
Product group: Chair
Width (mm): 1340
Height (mm): 1210
Depth (mm): 1160
Date of publishing: 2021-03-18
Edition number: 1
Type: Object (single object)

The Basket’s open, mesh-like structure provides the supersize comfort of a generous armchair, while being lighter than a solid seat. The sides rise upwards to form a spacious and comfortable backrest. Rain and water run off without leaving any lasting marks, making the seats virtually maintenance-free. The range consists of two sizes. Wooden seats or fabric seat cushions can be ordered for outdoor versions, while a leather seat cushion is available for indoor use. Both cushions fit inside the frame’s contours and enhance the overall comfort of the seat. 

Dimensions and weight:

Width: Fåtöljer Ø 134/114/88cm Bord: Ø 60cm. Height: Fåtöljer 121/102/93cm Höjd: Bord 38cm. Depth: Fåtöljer 116/96/77cm. Sitting height: 28cm.

Small Basket: Width: 114 cm Hight: 102 cm Depth: 103 cm Height of seat: 28 cm Big Basket: Width: 134 cm Hight: 121 cm Depth: 116 cm Height of seat: 30,4 cm

Materials:

Accoya

Oiled Red Oak

Powder coated Steel RAL / Sablé

Stainless steel in standard colour

RAL 6024, RAL 3007 or RAL 160 70 10. 

Seat or lid in Accoya, oak, fabric or as a leather seat cushion. The cushions are filled with a blend of coco latex and wool with sustainably-sourced leather from Swedish tannery Tärnsjö.

Standard colours:

RAL 6024

RAL 3007

RAL 160 70 10

Product number:

U12-08

Big Basket, without seat

U12-08SITS

Big Basket seat

KUDDSET 65

Set om 3 loose pillows 65x65cm. With upholstering, without fabric, for indoor use

U12-06

Small Basket, without seat

U12-06SITS

Small Basket seat

U12-10

Mini Basket, without seat

B11-06

Start cost for RAL color of chouse

B11-08

Start cost for free choice of wood

U12-09

Big Basket table

Additional description number:

C for any colour, for a startup fee.

Assembly and placement:

Mounted

Free standing, but can be attached to the ground if required.

Maintenance:

Painted with alkyd paint when needed.

Download advice about maintenance.

Variants:

Available in two sizes, Big & Small with padded cushion or leather for indoor use or wooden seat for outdoor use.

Character:

A generous armchair in two sizes, with a spacious backrest. Available with padded cushion for indoor use or wooden seat for outdoor use.


Material main: Powder coated steel
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8211
Description: Furniture
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
Powered by BIMobject®