Publish your products
Bollnäs Chair
Nola

Bollnäs Chair

Bollnäs chair is a classically designed series of chairs that are part of the furniture series Bollnäs.The series was originally designed for Brotorget in Bollnäs, hence the name.Made with a heavy metal undercut and with seat and back washers made of sturdy pine wooden ribs, the furniture is both stable and durable to last over time.At the base of the chairs there are attached loops to easily and discreetly mount the feet in the surface.

Specification
  • Dimensions and weight

    Chair
    Width: 51 cm
    Depth: 49 cm
    Height: 81 cm
    Seat height: 46 cm
    Armrest height: 64 cm

    Armchair
    Width: 60 cm
    Depth: 60 cm
    Height: 71 cm
    Seat height: 40 cm
    Armrest height: 57 cm

    Child chair
    Width: 27 cm
    Depth: 33 cm
    Height: 54 cm
    Seat height: 30 cm

    Product numbers and combinationsÖ19-50

    Ö19-51Bollnäs chair with armrest.

    Ö19-52Bollnäs child's chair.Ö19-55Bollnäs armchair

    B11-06Startup cost for powder coating steel in a color other than standard. 

    Choose a RAL colour.

    Append to product number

    Metal surface finish

    C for any color other than standard, starting cost is added.

    Variants

    G for yellow RAL 1023 (steel and wood)
    GK for steel in yellow RAL 1023 and clear lacquered pine.
    R for red RAL 2002 (steel and wood)
    RK för red steel RAL 2002 and clear lacquered pine.
    GR for steel in Gris 2900 Sablé and clear lacquered pine.

    Character

    Classically-proportioned furniture group even for small children.

Technical specification
  • Unique ref.bollnas-chair
  • Product familyFurniture
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2024-10-17
  • Edition number1
  • Height (mm)810
  • Width (mm)510
  • Depth (mm)490
Related
  • Material mainPowder coated steel
  • Material secondaryPine
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

4.2 out of 5 stars 4.2 (32)
4.5 out of 5 stars 4.5 (37)
4.3 out of 5 stars 4.3 (82)