Publish your products
Kyparn Table
Nola

Kyparn Table

Kyparn Table

Design Johannes Norlander

The Kyparn table can stand outdoors all year, withstanding weather conditions throughout the four seasons. A recess in the centre of the table is designed to hold a candle, while a ring underneath the tabletop functions as a locking device and a hanger. Paired with chairs from the Kyparn furniture group, this table forms an elegant contemporary dining suite for outdoor cafes and indoor dining. The table can be further accessorised with a matching tray and menu holder.

Specification
  • Dimensions and weight

    Small Bordet
    Tabletop diameter: Ø 42 cm
    Height: 74 cm
    Base diameter: Ø 25 cm
    Weight: 9 kg

    Large Bordet
    Tabletop diameter: Ø 60 cm
    Height: 74 cm
    Base diameter: Ø 35 cm
    Weight: 12 kg

    Individual dimensions
    The tabletop is 4 mm thick. The base is 10 mm thick. Center leg Ø 20 x 5 mm
    The supporting post's diameter is 20 mm x 5 mm
    The menu-holder weighs 0.3 kg
    The tray weighs 0.23 kg
    The candleholder weighs 0.36 kg

    Product numbers and combinations

    U11-41Kyparn table Ø 42 cm
    U11-46Kyparn table Ø 60 cm
    U11-42Kyparn candle-holder
    U11-43Kyparn menu holder
    U11-44Kyparn tray
    B11-06Startup cost for powder coating steel in a color other than standard. Choose a RAL colour.

    Append to product number

    Metal surface finish

    V for white RAL 9010.
    A for anthracite RAL 7016.
    C for any color other than standard, starting cost is added.

    Standard colours

    RAL 9010

    RAL 7016

    Materials and surface treatments

    Steel

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Electrogalvanized

    Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

    Powder coating

    Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

    Assembly and placement

    Freestanding

    Freestanding product that is placed directly on the ground.

    Powder-coated steel

    Products that are powder-coated can be touch-up painted with alkyd paint.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenance

    Versions

    The table is made in standard sizes with diameters of 42 cm and 60 cm.
    The table can be accessorised with a tray, an attachable menu holder or with a candlestick.

    Character

    Paired with chairs from the Kyparn furniture group, this table forms an elegant contemporary dining suite for outdoor cafes and indoor dining.

Technical specification
  • Unique ref.kyparn-table
  • Product familyFurniture
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)740
  • Width (mm)600
  • Depth (mm)600
Related
  • Material mainPowder coated steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)12
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

4.2 out of 5 stars 4.2 (32)
4.5 out of 5 stars 4.5 (37)
4.3 out of 5 stars 4.3 (82)