Publish your products
Moire pavilion
Nola

Moire pavilion

Moiré is a pavilion and weather shelter with an architectural reference to urban shapes, as well as an aesthetic flirt with pragmatic barn structures. Its distinct house-like shape complements Nola's range of pavilions and pergolas, speaking the language of the city. It is rationally constructed with a load-bearing wooden frame and can be built to any length with dividing sections at specified intervals. The frame can, in turn, be adorned with layers of slats in different patterns and colours, trellises for climbing plants, or other materials such as channel plastic or, for example, transparent corrugated roofing for additional weather protection.

The dimensions are adapted to withstand large wind loads, allowing Moiré to be placed on open courtyards and rooftop terraces. The pavilion is designed by Mattias Rubin De Lima.

Technical specification
  • Unique ref.moire-pavilion
  • Product familyShelter/Storage
  • Product groupShelters
  • TypeObject (single object)
  • Date of publishing2024-02-06
  • Edition number1
  • Height (mm)3660
  • Width (mm)6800
  • Depth (mm)2590
Related
  • Material mainWood
Classification
  • BIMobject CategoryLandscaping - Buildings
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_20_65_78
  • Uniclass 2015 DescriptionShelter structures
  • CSI MasterFormat 2014 Code06 49 13
  • CSI MasterFormat 2014 TitleWood Screens
  • OmniClass Number23-11 00 00
  • OmniClass TitleSite Products

Similar products

4.2 out of 5 stars 4.2 (32)
4.3 out of 5 stars 4.3 (81)
3.8 out of 5 stars 3.8 (66)
4.0 out of 5 stars 4.0 (35)
3.6 out of 5 stars 3.6 (7)
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit