Publish your products
Perpendicular park bench
Perpendicular park bench
Perpendicular park bench
Perpendicular park bench
Perpendicular park bench
Perpendicular park bench
    Nola

    Perpendicular park bench

    As its name suggests, the Perpendicular park bench is formed by components aligned at concise angles. Sleek wooden slats form a seat and backrest positioned at angles that make seating more comfortable and ergonomic. The steel parts join together without any visible welds, giving the bench a sleek appearance. The benches can be complemented by optional tabletops on either side. With its streamlined proportions and sleek details, Perpendicular is a perfect complement to modern architecture. The park bench and backless bench, together with the side tables, can be interconnected to form lengths in a variety of sizes and configurations.

    Specification
    • Dimensions and weight

      Length: 160 cm Length including two armrests: 170 cm
      Height: Park bench: 80 cm Bench: 45 cm
      Armrest height: 62 cm
      Sitting height: 45 cm
      Sitting depth: Park bench: 46 cm
      Depth: Park bench 54 cm Bench: 46 cm

      Park bench weight: 33 kg Weight including two armrests: 38 kg
      Bench weight: 27.5 kg Weight including armrests: 35.5 kg
      Armrest for park bench weight: 2.5 kg
      Armrest for bench weight: 4 kg
      Tabletop weight: 4 kg

      Product numbers and combinations

      U16-60 Perpendicular bench¨

      U16-61 Perpendicularp ark bench

      U16-60/ARM Perpendicular armrest for bench, 1 item

      U16-61/ARMPerpendicular armrest for park bench, 1 item

      U16-62 Perpendicular connector tabletop

      U16-62/45 Perpendicular connector tabletop, 45° angle

      B11-06 Additional fee for choosing a non-standard colour for the powder-coated steel

      Append to product number

      WOOD AND FINISH

      LIN for linax impregnated pine.

      METAL SURFACE FINISH

      C for any color other than standard, starting cost is added.

      Standard colours

      RAL 9005

      Materials and surface treatments

      Pine

      Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

      Aluminium

      Aluminum is a soft light metal that is silvery to gray in color. Depending on the alloy, aluminum usually has good corrosion resistance. It is common for the aluminum to be extruded into tubes or rolled into a plate in the desired material thickness.

      Steel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated. This is done through electro-galvanization and powder coating, hot-dip galvanizing, or application of a zinc powder primer.

      Linax

      After traditional impregnation according to NTR AB, the wood is boiled in a hot linseed oil with or without color pigments under vacuum. The oil is penetrated into the surface on all six sides, which reduces moisture absorption in the wood and gives a dimensionally stable product over time. The result is a dried product with good resistance to rot that also has long maintenance intervals.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Assembly and placementFreestanding

      Freestanding product that is placed directly on the ground.

      Perpendicular benches and park benches are delivered partly assembled with couplings and armrests not fully tightened. The tabletops and armrests are supplied with M10 screws for assembly. Assemble the main product first before installing tabletops, then installing armrests at the end of assembly.

      Maintenance

      Linax impregnated pine

      Linax is a linseed oil-based impregnation that provides extra long durability in outdoor environments and corresponds to impregnation class AB. The impregnated wood turns gray over time, which means that it should be re-oiled if necessary. Use a linseed-based oil for impregnated materials.

      Powder coated Aluminium

      Products that are powder-coated can be touch-up painted with alkyd paint if necessary.

      Powdercoated steel

      Products that are electro-galvanized and powder-coated can be touch-up painted with alkyd paint.

      Download our general maintenance advice

    Technical specification
    • Unique ref.perpendicular-park-bench
    • Product familyFurniture
    • Product groupBacked benches
    • TypeObject (single object)
    • Date of publishing2024-01-18
    • Edition number1
    • Height (mm)800
    • Width (mm)1600
    • Depth (mm)540
    Related
    • Material mainAluminium
    • Material secondaryPine
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)33
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.2 out of 5 stars 4.2 (32)
    4.3 out of 5 stars 4.3 (81)
    3.8 out of 5 stars 3.8 (66)
    3.6 out of 5 stars 3.6 (7)
    4.6 out of 5 stars 4.6 (14)
    3.6 out of 5 stars 3.6 (18)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit