Publish your products
River Furniture system
River Furniture system
River Furniture system
    Nola

    River Furniture system

    River Furniture System are bench seats that are adapted to be combined with S:t Erik's Outline concrete benches. The Outline seating furniture has playful lines and solid shapes. The name fits well with this well-balanced wall element that is often seen used in schoolyards and residential areas.

    The River bench seats are available in straight sections and in different radius. The straight bench seats can be combined with backrests and armrests to create sofas. There are also armrests for sections without backrests that can be used on both straight and radius sections. For more information, see the Assembly Instructions.

    Specification
    • Dimensions and weight

      River Bench seat STRAIGHT 950 - U20-49/RAK
      Length: 95 cm
      Width: 50 cm
      Height: 6 cm
      Armrest height: 23.5 cm
      Backrest height: 36 cm

      River Bench seat STRAIGHT 1900 - U20-49/RAK1900
      Length: 190 cm
      Width: 50 cm
      Height: 6 cm
      Armrest height: 23.5 cm
      Backrest height: 36 cm

      River Bench seat R1250 - U20-49/R1250
      Length: 195 cm
      Seat width: 50 cm
      Height: 6 cm
      Armrest height: 23.5 cm
      Outer radius: 125 cm

      River Bench seat R2500 - U20-49/R2500
      Length: 194 cm
      Seat width: 50 cm
      Height: 6 cm
      Armrest height: 23.5 cm

      River Bench seat R6000 - U20-49/R6000
      Length: 185 cm
      Seat width: 50 cm
      Height: 6 cm
      Armrest height: 23.5 cm

      River Bench seat R9000 - U20-49/R9000
      Length: 169 cm
      Seat width: 50 cm
      Height: 6 cm
      Armrest height: 23.5 cm

      See Product Sheet - Outline for more information about the concrete benches.

      S:t Erik Concrete benches
      1.U20-49/9813-090000S:t Eriks Outline Bench Straight 950 mm
      2.U20-49/9813-190000S:t Eriks Outline Bench Straight 1900 mm
      3.U20-49/9813-170900S:t Eriks Outline Bench Radius 1250 mm
      4.U20-49/9813-180600S:t Eriks Outline Bench Radius 2500 mm
      5.U20-49/9813-190200S:t Eriks Outline Bench Radius 6000 mm
      6.U20-49/9813-190100S:t Eriks Outline Bench Radius 9000 mm
      River Seats and accessories
      7.U20-49/RAKRiver Bench Seat straight 950 mm
      8.U20-49/RYGGBackrest for Straight Seat 950 mm
      9.U20-49/RAK1900River Bench Seat straight 1900 mm
      10.U20-49/RYGG1900Backrest for Straight Seat 1900 mm
      11.U20-49/R1250River Bench Seat R1250 mm
      12.U20-49/R2500River Bench Seat R2500 mm
      13.U20-49/R6000River Bench Seat R6000 mm
      14.U20-49/R9000River Bench Seat R9000 mm
      15.U20-49/ARMArmstöd till River Bänksits

      Append to product number

      Wood and finish

      E for oiled oak.
      J for jatoba.
      LIN for linax impregnated pine.

      Metal surface finish

      C for any color other than standard, starting cost added.

      Standard colours

      RAL 9005

      Oiled oak

      Jatoba

      Linax impregnated pine

      Materials and surface treatments

      Pine

      Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

      Jatoba - FSC-certified

      Our FSC-labeled Jatoba is an untreated, very hard, and strong hardwood with a long shelf life. It has a brown color with black accent stripes that changes to a deep and rich red color over time.

      Oak

      Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

      Wood oil

      Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

      Steel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

      Electrogalvanized

      Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Linax

      Linax is a linseed oil-based impregnation that provides extra long durability in outdoor environments and corresponds to impregnation class AB. The impregnated wood turns gray over time, which means that it should be re-oiled if necessary. Use a linseed-based oil for impregnated materials.

      After traditional impregnation according to NTR AB, the wood is boiled in a hot linseed oil with or without color pigments under vacuum. The oil is penetrated into the surface on all six sides, which reduces moisture absorption in the wood and gives a dimensionally stable product over time. The result is a dried product with good resistance to rot that also has long maintenance intervals. Linax-impregnated furniture is intended for outdoor environments only.

      Assembly and placement

      River Furniture system can be combined with S:t Erik's Outline concrete benches or other stone or concrete walls. Delivered unassembled with seats and concrete bench separately and then the seats are mounted with the wall stand and concrete screw.

      Maintenance

      Oiled oak

      Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil. Black stains on oiled oak can be removed with oxalic acid.

      Jatoba

      Jotoba basically requires no maintenance apart from regular wiping down.

      Linax impregnated pine

      Outdoor furniture requires oiling every 5 years and panel products and roofs require oiling every 12 years. Maintenance should be done with linseed oil varnish. It is important that the wood is clean and dry (max. 20% moisture content) before it is finished with oil. When washing, do not use high-pressure cleaners. Washing should be done with lukewarm water and then rinsed off with a water hose at normal pressure. Strong grease-dissolving agents should not be used, but washing should be done with a mild household detergent. Detergents containing bleach should also not be used.

      The oil can be applied with a roller or brush. Too much oil can cause growth on the wood and give a sticky surface. Attacks by growth can also occur if the wood has not been sufficiently dry or cleaned before the oil is applied. Growth does not damage the wood and is relatively easy to remove, but has a tendency to return.

      Powdercoated steel

      Products that are powder-coated can be touch-up painted with alkyd paint.

      Read more in our general maintenance advice at nola.se/en/care-and-maintenance

    Technical specification
    • Unique ref.river-furniture-system
    • Product familyFurniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.2 out of 5 stars 4.2 (32)
    3.8 out of 5 stars 3.8 (68)
    4.3 out of 5 stars 4.3 (84)
    4.5 out of 5 stars 4.5 (37)
    4.1 out of 5 stars 4.1 (7)