Publish your products
Scoop planter
Scoop planter
Scoop planter
Scoop planter
Scoop planter
Scoop planter
Scoop planter
Scoop planter
    Nola

    Scoop planter

    4.0 out of 5 stars4.0(35 reviews)

    Scoop Moonlight casts soft light over plants long after the sun has set, transforming flowers, stems and leaves into unique lighting features. The planter contains an integrated lighting unit, and is available in a variety of standard colours. It can be used indoors and outdoors, and is equally striking during the day as it is at night. The Scoop Moonlight planter is made from recycled plastic that is fade-resistant and weatherproof.

    Specification
    • Dimensions and weight:

      Height: 65 cm
      Ø: 97 cm

      Height: 65 cm
      Diameter: 97 cm
      Weight without plants inside: 18 kg
      Weight with plants and compost inside: appr 100 - 120 kg

      Materials:

      Rotational moulded recycled plastic. The planter is made in the following standard colours: yellow RAL 1018, orange NCS S 1070-Y30R, red RAL 3020, lilac RAL 4004, light yellow NCS S 0530 G70Y, lime green NCS S 1060 G40Y, grey RAL 7015, black RAL 7021, granite and sand.

      Standard colours:

      RAL 7021

      RAL 7015

      RAL 4004

      RAL 1018

      RAL 3020

      NCS S 0530-G70Y (moonlight)

      NCS S 1070-Y30R

      NCS S 1060-G40Y

      Product number:

      Ö14-60Planter Scoop

      Ö14-61Lighting for Scoop, not installed at factory. Works in red, yellow, and orange Scoop.

      Ö14-60/H1 Hardware with wheels for Scoop

      Ö14-60/F2 Hardware for attachment mounting on ground

      Ö14-60/F3 Hardware for securing to ground, 10 cm

      Ö14-60/F4Hardware for securing to ground, 20 cm

      Additional description number:

      Scoop, planter inkl insert. Colour must de indicated.
      Ö14-60G Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. YellowRAL 1018
      Ö14-60GR Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Green
      Ö14-60L Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Pink RAL 4004
      Ö14-60LG Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Lightyellow NCS S 0530 G70Y
      Ö14-60MG Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Fark grey RAL 7015
      Ö14-60O Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Orange NCS S 1070-Y30R
      Ö14-60R Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Red RAL 3020
      Ö14-60S Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Black RAL 7021
      Ö14-60SB Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Stone beige
      Ö14-60SG Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Stone grey
      Ö14-60V Scoop Ø 97cm x h 65cm. Weight ca 18kg. Polyethylene. Insert included. Vhite

      Assembly and placement:

      The planter itself is fully assembled. The integrated lighting or choice of base options require simple installation.

      Wheels can be attached to the planter's base, or the planter can be attached to a built surface. Fittings can be ordered for casting the planter 10 cm / 20 cm in concrete.

      Maintenance:

      Not normally required. The material can withstand soap and mild detergents created especially for plastic. The material can withstand cleaning by a pressurised water hose if used on a low pressure setting.

      Variants:

      10 colours.

      Character

      Scoop Moonlight contains an integrated lighting unit, and is available in a range of standard colours. It can be used indoors and outdoors, and is equally striking during the day as it is at night.

    Technical specification
    • Unique ref.scoop-planter
    • Product familyPlanting
    • Product groupPlanters
    • TypeObject (single object)
    • Date of publishing2022-07-15
    • Edition number1
    • Height (mm)650
    • Width (mm)970
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.2 out of 5 stars 4.2 (32)
    4.5 out of 5 stars 4.5 (37)
    4.3 out of 5 stars 4.3 (82)