Publish your products
Wembley Park bench
Nola

Wembley Park bench

This impressive tiered seating system creates a space-saving seating arrangement that is as striking as it is practical. Like stadium seats, Wembley combines the staircase and seating in a single expression. The bench-like seating arcs into a sleek curve that gives spectators vantage points in several directions. Whether seating spectators, shoppers, or students during a break, Wembley provides uniquely multi-level seating that can be enjoyed by people in many walks of life.

Specification
  • Dimensions:

    Length: 190 cm
    Depth: 130 cm
    Overall height: 78 cm
    Seat depth: 45 cm
    Weight: 80 kg

    Individual Dimensions:

    Step heights:
    Bottom step: 28 cm
    Middle step: 53 cm
    Top step: 78 cm
    Metal parts in frame: 50 mm × 70 mm
    Wooden slats: 42 mm x 130 mm (width)

    Materials:

    Oiled Red Oak.
    Oiled Teak.
    Cover-glazed Pine / Beech.

    The frame is made from recyclable cast aluminium. The seating is made in oiled oak or alkyd oil enamel on pine. Other kinds of wood are available upon request. The painted pine is produced in standard colours reddish brown NCS S 4550-Y80R, light green NCS S 6010-G10Y, green NCS S 8010-G10Y or light grey NCS S 5502-B.

    Standard colours:

    NCS S 4550-Y80R (Röd)NCS S 6010-G10Y (Grön)NCS S 8010-G10Y (Grön)NCS S 5502-BProduct number

    U22-35 Wembley Park bänk. Oljad ek, blästrad aluminium.
    U22-36 Wembley Park bänk. Laserad furu, blästrad aluminium.
    U22-37 Startkostnad icke standardfärg trä.

    Additional description number:

    Specify your choice of wood, ie oiled oak, teak or painted pine.
    If choosing painted pine, please state colour:
    NCS S 4550-Y80R reddish brown
    NCS S 6010-G10Y light green
    NCS S 8010-G10Y green
    NCS S 5502-B light grey
    Other colours are available upon request.

    Assembly and placement:

    Assembled.
    Freestanding.
    Attachable.

    Maintenance:

    The oiled oak or teak should be maintained regularly, at least twice a year. With time the oak darkens and the teak turns grey. Polyester powder-coated steel can be improved when needed with alkyd oil enamel. Painted pine can be improved when needed.

    Maintenance advice:

    Variants:

    Oiled oak, oiled teak or alkyd oil enamel on pine.

    Character:

    Wembley Park's tiered benches form a unique space-saving seating arrangement.

Technical specification
  • Unique ref.wembley_park_bench
  • Product familyFurniture
  • Product groupBenches
  • TypeObject (single object)
  • Date of publishing2021-07-13
  • Edition number1
  • Height (mm)780
  • Width (mm)1900
  • Depth (mm)1300
Related
  • Material mainAluminium
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)80
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

4.2 out of 5 stars 4.2 (32)
4.5 out of 5 stars 4.5 (37)
4.3 out of 5 stars 4.3 (82)