Publish your products
8" LED Sapphire High Lumen Architectural New Construction Frame

8" LED Sapphire High Lumen Architectural New Construction Frame

Architectural grade LED High Lumen Downlights featuring deep cone reflectors. Dimmable with Cree® LEDs and Cree® LED drivers for reliable performance. Available with 850, 1250, 2000, 3000 and 4000 lumen in 2700K, 3000K, 3500K, 4000K and Comfort Dimming (2700K to 1800K) temperature. The Sapphire series is specifiable in 120V or 277V for commercial jobs of all sizes and is and cULus listed. Dedicated EM housing back-ups available for new construction and remodel applications.
Technical specification
  • Unique ref.nora-nah-830
  • Product familyLighting
  • Product groupDownlights
  • TypeObject (single object)
  • Date of publishing2016-03-14
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit