Publish your products
4" LED Iolite Round Cone Regress Trim (Wet Label)

4" LED Iolite Round Cone Regress Trim (Wet Label)

4" Iolite with 4" die cast aluminum adjustable downlights available in Round, Square and Deep regress in regressed cone and regressed gimbal styles. Aim down for general light or at 35º to highlight or wallwash a focal point with your choice of 25º, 38º or 60º beam spreads.

Features:
  • 4" aperture
  • 800 Lumens
  • High color rendition - CRI 95
  • 2700K, 3000K, and 4000K color temperatures
  • 60° beam spread installed with 25° and 38° reflectors included with each module.
  • 15º reflector available
  • Dimmable - 120V TRAIC or 120V/277V; 0-10V
  • Cree LED COB package
  • 4 finishes including matte powder white
  • 5-year limited warranty
  • cULus and Energy
Technical specification
  • Unique ref.nora-nio-4rc
  • Product familyLighting
  • Product groupDownlights
  • TypeObject (single object)
  • Date of publishing2016-03-14
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit