Publish your products
Aiden 10W LED Track Head

Aiden 10W LED Track Head

Aiden, a cULus listed High-lumen 10W LED Track head with two different beam spreads, 24º and 42º, can be use adjusted 350º horizontally and 90º vertically, and offers up to 700 lumens and 80+ CRI. Aiden is designed for use in retail, commercial and residential environments. Heat-dissipating fins optimize heat management. Offered in two color temperatures, 3000K warm white and 4000K cool white, Aiden has one or two-circuit track capability and comes in standard H-style or optional J-style. finishes include White, Black, and Silver.
Technical specification
  • Unique ref.nora-nte-850
  • Product familyLighting
  • Product groupSpots and Tracklight Specialties
  • TypeObject (single object)
  • Date of publishing2016-03-14
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit