Publish your products
66W T-Wash LED Wall Wash Track

66W T-Wash LED Wall Wash Track

A new LED Track Wall Wash fixture for retail and commercial applications is now available from N-Spec. T-Wash features an architecturally-styled housing that includes the LED module, driver, reflector and a frosted lens for even light distribution. The 33W is extruded aluminum LED track fixture. Two (2) mounting points distribute weight and keep the fixtures in a visual parallel line to track for architectural appeal and even light distribution with 3850 lumen and available in 3000K or 4000K light output. Offered in Black, White, or Silver and optional J-style or L-style track.
Technical specification
  • Unique ref.nora-nte-89066
  • Product familyLighting
  • Product groupSpots and Tracklight Specialties
  • TypeObject (single object)
  • Date of publishing2016-03-14
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit