Publish your products
HomeGuard - HG101
NorDan

HomeGuard - HG101

NorDan HomeGuard

Elegant and Functional

Open up for a modern take on a classic door design. NorDan HG external doors provides the best a modern door can offer with a large range of designs.

The NorDan HG inward opening external door draws inspiration from decades of English and Scottish building traditions. Through the use of high-quality materials and proven components, the doors in the HG product series is a natural choice for any home where traditions and functionality is the top priority.

Our doors are much more than just a beautiful surface. The clever details hidden under the shell.The construction is one of the most secure and solid. You have the ability to choose additional accessories to enhance security and to create a personalized door.

Energy efficient - A unique construction gives low U-values and energy savings.

Elegant design - Chen-chen wood textured surface gives a natural look and feel.

Plenty of options - Pull handles, spyholes, colours and letterboxes. Choose the options you prefer.

Secure and robust - A solid barrier keeping both the weather and burglars at a distance.



Specification
    • Dimensions:
      • Frame dimension: 56 x 105 mm  
      • Door leaf thickness: 60 mm 
      • Overall frame, ex. M10-21 (990 x 2088 mm)
      • Opening dimension at 90 ˚, ex. M10-21 (825 mm)
      • Weight, ex. M10-21 (60 - 75 kg)
      • Width span (888 - 1088 mm)
      • Height span (1988 - 2088 mm)
      • ABC dimensions (60 mm, 26 mm, 33 mm
    • Product standards (EN 14351:2006 + A1: 2010):
      • BBA Agrément certificate,
      • Thermal transmittance (EN 50 10077-2) (1,2 W/m2K),
      • Solar energy transmission (EN 410) 49 (Half glazed door),
      • Light transmission (EN 410) 71 (Half glazed door),
      • Watertightness (EN 12208) - Class 4A (150 Pa (56.9 Km/h) – Door fitted with letterplate and unlocked), Class AE2400 (2400Pa (227.7 Km/h) – Letterplate sealed and door fully locked),
      • Sound reduction (EN ISO 10140-2:2010)
      • Air permeability (EN 12207) - Class 4 (600 Pa (113 Km/h)),
      • Strength & Stability (EN 12210) - Class CE2400 (2400 Pa (227.7 Km/h)),
      • BBA Enhanced security to PAS 24 - Certification to confirm that the product has successfully passed the requirements of PAS24:2012,
      • Secured by Design certified,
      • Approved Document M compliance (Doorsets are fitted with a low level, wheelchair accessible threshold),
      • Approved Document Q compliance (Product tested to and certified to SBD/ PAS 24:2012)

Technical specification
  • Unique ref.NORDAN-ED02DSI-P002
  • Product familyExternal doors
  • Product groupHomeGuard
  • TypeObject (single object)
  • Date of publishing2020-03-17
  • Edition number1
Related
  • Material mainWood
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inUnited Kingdom
  • Manufactured inPoland
Classification
  • BIMobject CategoryDoors - Sets
  • IFC classificationDoor
  • ETIM CodeEC003081
  • ETIM NameExterior door (wood)
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 14 00
  • CSI MasterFormat 2014 TitleWood Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe
Estonia
Ireland
Latvia
Lithuania
Poland
United Kingdom