Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
nordan/products/5fe35af0-d728-43f2-88f4-46b2acc2531d
Home
Categories
Windows
Fixed Frame Windows
NTech Fixed frame
Unavailable in United States
NorDan
Follow
NTech Fixed frame
4.0
(6 reviews)
Fixed frame window. Double or triple glazing. Timber with optional exteriour aluminium cladding.
Download
Technical specification
Technical specification
Unique ref.
NORDAN-NT03FXS
Product family
NTech
Product group
NTech StormGuard
Type
Object (single object)
Date of publishing
2016-09-15
Edition number
2
Links
Links
Product url
https://nordan.co.uk/windows/ntech/fixed-light
Installation instructions
https://portal.nordan.no/ndocs/search?category=document_MAN&product=TL&market=UK
Product certification
https://portal.nordan.no/ndocs/search?category=document_SER&product=TL&market=UK
Technical description
https://portal.nordan.no/ndocs/search?product=TL&market=UK
Related
Related
Material main
Glass
Material secondary
Wood
Designed in
Norway
Manufactured in
Norway
Classification
Classification
BIMobject Category
Windows - Fixed Frame Windows
IFC classification
Window
UNSPSC name
Windows
UNSPSC code
301716
Uniclass 2015 Code
EF_25_30
Uniclass 2015 Description
Doors and windows
CSI MasterFormat 2014 Code
08 50 00
CSI MasterFormat 2014 Title
Windows
OmniClass Number
23-17 13 00
OmniClass Title
Windows
CSI UniFormat II Code
B2020
CSI UniFormat II Title
Exterior Windows
Region availability
Europe
Denmark
Iceland
Ireland
Norway
Poland
Sweden
United Kingdom
Similar products
NorDan
3D printed circular fixed light window in biocomposite
4.3
(
22
)
Download
Aluprof
MB-45 Window 2-sash Fixed
4.8
(
38
)
Download
Aluprof
MB-45 Window 4-sash Fixed
4.8
(
48
)
Download
Marvin
Modern Direct Glaze Rectangle Window
4.5
(
19
)
Download
Aluprof
MB-45 Window 6-sash Fixed
4.8
(
17
)
Download
Ply Gem
Mira Series - Extended Round - Sash and Frame Specialty Window
Download